Catalog No. : CKL-025-2N
Description: COPPER COMPRESSION LUG
UPC: 75114130745
Copper Compression Terminal, Cable to Pad, 2-Hole NEMA Flat. 250 MCM. Pad 1.5 inch wide x 3 inch long x .25 inch thick, Barrel Bore Length 3 inch. Die 74AH.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Copper |
Classifications
Brand Name |
Homac |