text.skipToContent text.skipToNavigation

Catalog No. : CKL-024-2NR

Description:  COMPRESSION TERMINAL

UPC: 75114286398

Copper Compression Terminal, Cable to Pad, 2-Hole NEMA Flat. 4/0 MCM. Pad 1.5 inch wide x 3 inch long x .312 inch thick, Barrel Bore Length 3 inch. Die 74AH. Overall Length 7.38 inch. Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac