Catalog No. : CKL-022-2N
Description: COPPER COMPRESSION TERMINAL
UPC: 75114172967
Copper Compression Terminal, Cable to Pad, 2-Hole NEMA Flat. 2/0 MCM. Pad 1.5 inch wide x 3 inch long x .313 inch thick, Barrel Bore Length 3 inch. Die 74AH. Overall Length 7.25 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Copper |
Classifications
Brand Name |
Homac |