Catalog No. : CKL-018-4N90R
Description: BRONZE COMP TERMINAL 90 DEG
UPC: 783786028993
Copper Compression Terminal, Cable to Pad, 4-Hole NEMA Flat. #2 Stranded. Pad 3 inch wide x 3 inch long x .25 inch thick, Barrel Bore Length 2 inch. Die 73AH. Tin Plated, 90 Degree Bend
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Copper |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |