text.skipToContent text.skipToNavigation

Catalog No. : CJB159

Description:  MOUNTING FEET - N12/4X JIC ENCL

UPC: 34481199205

Non-metallic mounting feet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical general purpose enclosure

Application

For use with Circuit Safe Enclosures types CC, CJ, CS, CV and J.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here