Catalog No. : CJ4X1C-225
Description: 2 INCH PLENUM-GARD ORANGE W/TAPE
UPC: 34481146261
Descriptors
Category |
Electrical conduit |
Special Features |
Manufactured from PVDF resin which is extremely durable and resistant to abrasion and mechanical damage before/after cable installation. |
Application |
Plenum, Riser and General Purpose Applications. |
Specifications
Material |
PVDF |
Color |
Orange |
Classifications
Brand Name |
Carlon |
Standard |
UL e151168 |
Dimensions
Trade Size |
2 Inches |
Outside Diameter |
2.34 in |
Inside Diameter |
2 in |
Length |
225 ft |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal diameter |
50.8 mm |
Nominal size in inch |
2 inch |
Outer diameter |
2.34 inch |
Inner diameter |
2 inch |
Material |
Other |
Bending radius, static |
101.6 mm |
UV resistant |
N |
Colour |
Orange |
Sheathing material |
Not sheathed |
Approved according to DIN EN 61386-23 |
N |
Approved according to UR |
N |
Approves according to Vd TÜV/GGVS |
N |
Approved according to LUL/British Standard |
N |
Approved according to Lloyd's Register TA |
N |
Approved according to UTAC |
N |
Approved according to DIN 5510 |
N |
Approved according to NF F 16-101 |
N |
Documents/Support Tools
Sales Drawing |