text.skipToContent text.skipToNavigation

Catalog No. : CJ4X1C-100

Description:  2IN PLENUM GARD CORR ORG 100FT

UPC: 791207203560

2 Inch Plenum-Gard orange corrugated non-metallic flexible conduit with tape, coil length-100 foot.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Manufactured from PVDF resin which is extremely durable and resistant to abrasion and mechanical damage before/after cable installation.

Application

Plenum, Riser and General Purpose Applications.

Specifications

Material

PVDF

Color

Orange

Classifications

Brand Name

Carlon

Standard

UL e151168

Dimensions

Trade Size

2 Inches

Outside Diameter

2.34 in

Inside Diameter

2 in

Length

100 ft

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001175 Corrugated plastic hose

Nominal diameter

50.8 mm

Nominal size in inch

2 inch

Outer diameter

2.34 inch

Inner diameter

2 inch

Material

Other

Bending radius, static

101.6 mm

UV resistant

N

Colour

Orange

Sheathing material

Not sheathed

Approved according to DIN EN 61386-23

N

Approved according to UR

N

Approves according to Vd TÜV/GGVS

N

Approved according to LUL/British Standard

N

Approved according to Lloyd's Register TA

N

Approved according to UTAC

N

Approved according to DIN 5510

N

Approved according to NF F 16-101

N

Documents/Support Tools

Sales Drawing

Click here