Catalog No. : CITA-3/4
Description: CONDUIT BODY EMT/RIGID 3/4 T
UPC: 622538811622
Conduit Fitting for Rigid and EMT Conduit, T Type with Cover and Gasket, Cast Aluminum 3/4 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Covers and Gaskets are Included |
|
Application |
Suitable for Use with Rigid Conduit and EMT |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Hub Size |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1076275_2000-06-28 | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |