text.skipToContent text.skipToNavigation

Catalog No. : CITA-3

Description: 

UPC:

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Application

Suitable for Use with Rigid Conduit

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Steel City

Standard

CSA

Dimensions

Hub Size

4 in