text.skipToContent text.skipToNavigation

Catalog No. : CITA-2 1/2

Description: 

UPC:

Conduit Fitting for Rigid and EMT Conduit, T Type with Cover and Gasket, Cast Aluminum 2-1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Application

Suitable for Use with Rigid Conduit

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Standard

CSA

Dimensions

Hub Size

2-1/2 in

ETIM EC003618 Form part for installation tubes

Model

Other

Material

Metal

Material quality

Aluminium