Catalog No. : CIS-2-FP5
Description: CABLE STAPLE FLIP-PAK 1200
UPC: 785991040722
Made or assembled in Canada.
Staples, Cable, Height 0.44 Inch, Width 0.43 Inch, Galvanized Steel, Suggested Application 2 Cables 14/2, 2 Cables 12/2, 14/2-14/3-12/2-12/3-10/2-10/3, Pack of 1,200
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cable clamp and staple |
|
Application |
NMD90 (Loomex) 2 cables 14/2, 14/2-14/3-12/2-12/3-10/2 |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
10.922 mm |
|
Leg length |
11.176 mm |
Documents/Support Tools
|
Sales Drawing |