text.skipToContent text.skipToNavigation

Catalog No. : CIS-1X2-FP5

Description:  DOUBLE CABLE STAPLE/FLIP-PAK 500

UPC: 622538126832

Made or assembled in Canada.

Staples, Double Cable, Height 0.25 Inch, Width 0.48 x 2 Inch, Galvanized Steel, Suggested Application 14/2-12/2, Pack of 500
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable clamp and staple

Application

NMD90 (Loomex) 14/2 - 12/2

Specifications

Material

Galvanized Steel

Color

Silver

Insulation

Bare

Classifications

Brand Name

Iberville

Standard

UL E160899

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC011855 Staple

Back width

12.192 mm

Leg length

6.35 mm

Documents/Support Tools

Sales Drawing

Click here