text.skipToContent text.skipToNavigation

Catalog No. : CIS-1-FP5

Description:  CABLE STAPLE FLIP-PAK 1700

UPC: 785991040708

Made or assembled in Canada.

Staples, Cable, Height 0.25 Inch, Width 0.48 Inch, Galvanized Steel, Suggested Application 14/2-12/2, Pack of 1,700
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable clamp and staple

Application

NMD90 (Loomex) 14/2-12/2

Specifications

Cable Size

14/2-12/2

Material

Steel

Classifications

Brand Name

Iberville

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC011855 Staple

Back width

12.192 mm

Leg length

6.35 mm

Documents/Support Tools

Sales Drawing

Click here