text.skipToContent text.skipToNavigation

Catalog No. : CIMLV-1

Description:  LOW VOLTAGE SUPPORT BRACKET

UPC: 708917407447

Made or assembled in Canada.

Low voltage cable support bracket low voltage class 2 communication outlets. For wood or steel stud applications. 3-5/8 in height x 3-1/8 in width x 1 in depth.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical Box Hardware and Accessories

Type

Support Brackets

Special Features

Installs easily on wood or steel stud

Application

Low voltage cables support

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Iberville

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Click here