Catalog No. : CILL-2 1/2
Description:
UPC:
Rigid Conduit Fitting, LL Type with Cover and Gasket, Cast Aluminum 2-1/2 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
Covers and Gaskets are Included |
Specifications
Material |
Cast Aluminum |
Classifications
Brand Name |
Steel City |
Sub Brand |
IBERVILLE |
Standard |
CSA |
Dimensions
Hub Size |
2-1/2 in |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
Model |
Bend type LL (Canada) |
Material |
Metal |
Material quality |
Aluminium |