text.skipToContent text.skipToNavigation

Alternate Catalog No. : CILBSA-2 1/2

Catalog No. : CILBSA-21/2

Description:  CONDUIT BODY EMT LB TYPE 2-1/2IN

UPC: 622538812179

Conduit Fitting for EMT, LB Type with Cover and Gasket, Cast Aluminum 2-1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Type

EMT

Special Features

Covers and Gaskets are Included

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Iberville

Standard

CSA
CSA

Dimensions

Hub Size

2-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Documents/Support Tools

Sales Drawing

Click here