Catalog No. : CIH12-DT3
Description: HIGH TEMP DEUTSCH DT3 - NC12
UPC: 5020963805042
Hinged Connector Interface Fitting for High Temperatures, Straight, 3-Way Deutsch DT Connector to Conduit, Conduit Size NC12/NW10, Operating Temperature -40 to 185 Degrees Celsius, RoHS Compliant, IP40 Rating, Medium UV Protection, High Temperature Polyamide (Nylon) with Dark Orange Finish
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
High Pull-Off Strength |
|
Application |
Provide Connection Between Connector Interface and Conduit |
Specifications
|
Connection |
Straight, 3-way connection |
|
Material |
Polyamide/Nylon |
|
Color |
Dark Orange |
|
Insulation |
IP40 |
|
Temperature Rating |
-40 to 185 C |
|
Environmental Conditions |
Medium UV Protection |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS Compliant |
Dimensions
|
Size |
Conduit Size NC12/NW10 |