text.skipToContent text.skipToNavigation

Catalog No. : CIH12-AS3

Description:  High Temp Interface NC12-SUPERSEAL3

UPC: 5020963804335

Hinged Connector Interface Fitting for High Temperatures, Straight, 3-Way AS-AMP Superseal Connector to Conduit, Conduit Size NC12/NW10, Operating Temperature -40 to 185 Degrees Celsius, RoHS Compliant, IP40 Rating, Medium UV Protection, High Temperature Polyamide (Nylon) with Dark Orange Finish
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

High Pull-Off Strength

Application

Provide Connection Between Connector Interface and Conduit

Specifications

Connection

Straight, 3-way connection

Material

Polyamide/Nylon

Color

Dark Orange

Insulation

IP40

Temperature Rating

-40 to 120 C

Environmental Conditions

Medium UV Protection

Classifications

Brand Name

Harnessflex

Standard

RoHS Compliant
RoHS Compliant

Dimensions

Size

Conduit Size NC12/NW10

Compliance and Certifications

RoHS RoHS3 Compliant