Catalog No. : CIH12-90-AT2LP
Description: 2WAY 90D INTERFACE NC12 AMP LP PLUG
UPC: 5020963804731
Hinged Connector Interface Fitting for High Temperatures, 90 Degree Elbow, 2-Way Ampseal Automotive Connector to Conduit, Conduit Size NC12/NW10, Low Profile Back Shell for Ampseal Plug, Operating Temperature -40 to 185 Degrees Celsius, RoHS Compliant, IP40 Rating, Medium UV Protection, High Temperature Polyamide (Nylon) with Dark Orange Finish
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Special Features |
High Pull-Off Strength |
Application |
Provide Connection Between Connector Interface and Conduit |
Specifications
Connection |
90 degree elbow, 2-way connection |
Material |
Polyamide/Nylon |
Color |
Dark Orange |
Insulation |
IP40 |
Temperature Rating |
-40 to 185 C |
Environmental Conditions |
Very High UV Protection |
Classifications
Brand Name |
Harnessflex |
Standard |
RoHS Compliant |
Dimensions
Size |
Conduit Size NC12/NW10 |