Catalog No. : CIFST
Description: FS BOX - 3-5/8 DEEP - 2 FACE - 2 HU
UPC: 622538812902
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Weatherproof boxes |
Specifications
Material |
Cast Aluminum |
Cubic Capacity |
38.7 cu in |
Classifications
Brand Name |
Red Dot |
Sub Brand |
IBERVILLE |
Standard |
5043 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
None |
Length |
4.3125 inch |
Width |
2.75 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Aluminium |
Colour |
Other |
Cover model |
None |
Sealable |
N |
Documents/Support Tools
Sales Drawing |