text.skipToContent text.skipToNavigation

Catalog No. : CIFSF

Description:  FS BOX - 3 DEEP - 1 FACE - 2 HUB

UPC: 622538812919

Made or assembled in Canada.

Single Face FSF Box, 30.5 Cubic Inches, Length 4-5/16 Inches, Width 2-3/4 Inches, Depth 3 Inches, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Weatherproof boxes

Specifications

Material

Cast Aluminum

Cubic Capacity

30.5 cu in

Classifications

Brand Name

Red Dot

Sub Brand

IBERVILLE

Standard

5043

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1311059_2013-06-17 N/A
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Equipped with

None

Length

4.3125 inch

Width

2.75 inch

Mounting switching equipment

Screwing

Pipe locking

N

Pipe locking optional

N

Material

Aluminium

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here