text.skipToContent text.skipToNavigation

Catalog No. : CIFS-9-HV

Description:  FS COVER - HV - 1 GANG - FOR TOG SW

UPC: 622538065896

Made or assembled in Canada.

Single Gang FS Cover, Length 4-9/16 Inches, Width 2-3/4 Inches, Aluminum, 1 Toggle Switch (347 Volt), Box Mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Weatherproof boxes

Specifications

Material

Stamped Aluminum

Color

Silver

Knockouts

Yes

Classifications

Brand Name

Red Dot

Sub Brand

IBERVILLE

Standard

5043
5043

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

115.8748 mm

Width

71.4248 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here