text.skipToContent text.skipToNavigation

Catalog No. : CIFS-8

Description:  FS COVER ALUM 1G DECORA

UPC: 42269010840

Made or assembled in Canada.

Single Gang FS Cover, Length 4-9/16 Inches, Width 2-3/4 Inches, Aluminum, Decora, Box Mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Weatherproof boxes

Specifications

Material

Stamped Aluminum

Color

Silver

Knockouts

Yes

Classifications

Brand Name

Red Dot

Sub Brand

Iberville

Documents/Support Tools

Sales Drawing

Click here