Catalog No. : CIFS-63
Description: FS COVER ALUM 3G DUPLEX
UPC: 42269010888
Made or assembled in Canada.
Three Gang FS Cover, Length 4-5/16 Inches, Width 6-7/16 Inches, Aluminum, Duplex, Box Mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Weatherproof boxes |
Specifications
|
Material |
Stamped Aluminum |
|
Color |
Silver |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Sub Brand |
IBERVILLE |
|
Standard |
5043 |
Documents/Support Tools
|
Sales Drawing |