text.skipToContent text.skipToNavigation

Catalog No. : CIFS-1G-3/4-HV

Description:  FS HV BOX - SHALLOW - 1 GANG - 3/4

UPC: 622538062703

Made or assembled in Canada.

Single Gang FS Box, Cubic Inches 14.0, Length 4-5/16 Inches, Width 2-13/16 Inches, Depth 1-7/8 Inches, Hub Size 3/4 Inch, Aluminum, 3 Lugs, with 347 Volt Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Outlet box

Specifications

Material

Cast Aluminum

Cubic Capacity

14 cu in

Knockouts

Yes

Classifications

Brand Name

Red Dot

Sub Brand

IBERVILLE

Standard

5043
5043

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

109.5248 mm

Width

71.4248 mm

Depth

47.625 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here