text.skipToContent text.skipToNavigation

Catalog No. : CIFG-100

Description:  FLANGE GASKET 1

UPC: 622538997104

Made or assembled in Canada.

1 Inch Flange Gasket. Neoprene rubber.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Rubber molded gasket

Application

To be installed in the same manner as an o-ring between an enclosure and the connector

Specifications

Material

Neoprene

Classifications

Brand Name

Iberville

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002316 Sealing disc for cable screw gland

Suitable for thread type cable screw gland

NPT

Suitable for nominal thread size inch NPT/gas pipe thread

1 inch