text.skipToContent text.skipToNavigation

Alternate Catalog No. : CIELBA-3 1/2

Catalog No. : CIELBA-31/2

Description:  CONDUIT BODY RIGID 3-1/2 LB

UPC: 622538811295

Rigid Conduit Fitting, LB Type with Weatherproof Cover, Cast Aluminum 3-1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

Covers and Gaskets are Included

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Standard

CSA

Dimensions

Hub Size

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant

Documents/Support Tools

Sales Drawing

Click here