Alternate Catalog No. : CIEFA-1 1/2
Catalog No. : CIEFA-11/2
Description: ENTRANCE HEAD RIGID 1-1/2
UPC: 622538811752
Service Entrance Heads for Rigid Conduit, Cast Aluminum 1-1/2 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Rigid Conduit |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
CSA |
Dimensions
|
Hub Size |
1-1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 244778 | 441202 | N/A | N/A | N/A |
| CSA | LR3313 | 441202 | N/A | N/A | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |