text.skipToContent text.skipToNavigation

Catalog No. : CIDUCT-5

Description:  DUCT SEAL COMPOUND 5 LB SLUG

UPC: 622538670052

Made or assembled in Canada.

Compound, Asbestos Free Duct Seal, Trade Size 5 Pounds
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Duct sealing system

Application

Non-hardening sealant that adheres to metal, masonry, wood or plastic.

Specifications

Temperature Rating

-34 to 88 C

Classifications

Brand Name

Iberville

Dimensions

Size

5 Pounds

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here