Catalog No. : CIDUCT-1
Description: DUCT SEAL COMPOUND 1 LB SLUG
UPC: 622538670014
Compound, Asbestos Free Duct Seal, Trade Size 1 Pound
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- To seal openings from air, dust or water around an EMT or rigid conduit raceway.
- Asbestos Free
Descriptors
Category |
Duct sealing system |
Application |
Non-hardening sealant that adheres to metal, masonry, wood or plastic. |
Specifications
Temperature Rating |
-34 to 88 C |
Classifications
Brand Name |
Iberville |
Standard |
RoHS |
Dimensions
Size |
1 Pound |