text.skipToContent text.skipToNavigation

Catalog No. : CICG125C850

Description: 

UPC:

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Screw-In Connectors

Special Features

Has a neoprene rubber bushing that ensures a permanent raintight seal around the cord outer jacket and a galvanized steel pressure ring that prevents distortion of the bushing when subjected to the tightening of the gland nut

Specifications

Material

Steel

Finish

Zinc Plated

Environmental Conditions

Raintight

Classifications

Brand Name

Steel City / Iberville

Standard

CSA 70869