Catalog No. : CICA-1 1/2
Description:
UPC:
Conduit Fitting for Rigid and EMT Conduit, C Type with Cover and Gasket, Cast Aluminum 1-1/2 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
Covers and Gaskets are Included |
Application |
Suitable for Use with Rigid Conduit and EMT |
Specifications
Material |
Cast Aluminum |
Classifications
Brand Name |
Steel City |
Sub Brand |
IBERVILLE |
Standard |
CSA |
Dimensions
Hub Size |
1-1/2 in |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
Model |
Other |
Material |
Metal |
Material quality |
Aluminium |