text.skipToContent text.skipToNavigation

Alternate Catalog No. : CIC 75-3

Catalog No. : CIC75-3

Description:  PIPE / CONDUIT SEAL 3 OUTLETS

UPC: 75114403603

Pipe / Conduit Seal, fits 3/4 Inch Pipe, 3 Outlets, Conductor Size #14 to #10 AWG, 1-1/2 Inch Long. 1-3/16 inch Diameter. Black EPDM Rubber. StreetLight and Pipe Seal.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seal out Water, Insects, Rodents and Dirt
  • Durable unaffected by Sun, Rain or Soil
  • Easily Removable
  • Ideal for Installations or Cable Replacements
  • Tight Fitting to Prevent Accidental Removal

Descriptors

Category

Rubber molded seal

Special Features

Fits 3/4 inch Pipe, 3 Outlets for Conductor Size #14 to #10 AWG

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

1-3/16 in

Size

Length 1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant