text.skipToContent text.skipToNavigation

Alternate Catalog No. : CIC 25-440

Catalog No. : CIC25-440

Description:  PIPE/CONDUIT SEAL PIPE SIZE 2.5

UPC: 783786712885

Flood-Seal Pipe/Conduit Seals, pipe size 2-1/2, conductor range (4)2-4/0, decimal range .390-.690, outside body - length 2-1/4 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 2-1/2 inch Pipe, 4 Outlets for Conductor Sizes #2 to 4/0 AWG

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

3-1/32in

Size

Base Length 2-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here