text.skipToContent text.skipToNavigation

Alternate Catalog No. : CIC 150

Catalog No. : CIC150

Description:  PIPE/COND SEAL 1-1/2IN, LEN 1-3/8

UPC: 783786712847

Flood-Seal Pipe/Conduit Seals, pipe size 1-1/2, decimal range .720-1.200, outside body - length 1-3/8 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 1-1/2 inch Pipe, 1 Outlet for Conductor Decimal Range .720 to 1.2 inch

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

2-1/16 in

Size

Base Length 1-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here