Alternate Catalog No. : CIC 15-320
Catalog No. : CIC15-320
Description: PIPE/COND SEAL 1-1/2IN, LEN 1-3/8
UPC: 783786712854
Flood-Seal Pipe/Conduit Seals, pipe size 1-1/2, conductor range (3 outlets) 2-2/0, decimal range .370-.580, outside body - length 1-3/8 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
- Durable and Unaffected by Sun, Rain or Soil.
- Easily Removable.
- Ideal for Installations or Cable Replacements.
- Tight Fitting to Prevent Accidental Removal.
Descriptors
Category |
Rubber molded seal |
Special Features |
Fits 1-1/2 inch Pipe, 3 Outlets for Conductor Sizes #2 to 2/0 AWG |
Application |
Ideal for the installation or replacement of cables |
Specifications
Material |
EPDM Rubber |
Classifications
Brand Name |
Homac |
Dimensions
Outside Diameter |
2-1/16 in |
Size |
Base Length 1-3/8 in |
Documents/Support Tools
Sales Drawing |