text.skipToContent text.skipToNavigation

Alternate Catalog No. : CIC 1-4 BAGGED

Catalog No. : CIC1-4BAGGED

Description:  PIPE/COND SEAL 1IN, LEN 2-13/32 BG

UPC: 783786712830

Pipe/Conduit Seals, pipe size 1, conductor range (4) 14-4, decimal range SL-.380, outside body - length 2 -13/32 inch, Bagged
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

150 Pieces, Fits 1 inch Pipe, 4 Outlets for Conductor Sizes #14 to #4 AWG

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

1-15/32 in

Size

Base Length 2-9/32 in