text.skipToContent text.skipToNavigation

Catalog No. : CI8960

Description:  16 GAUGE BARE TIE WIRE

UPC: 622538689603

Made or assembled in Canada.

Tie Wire, Trade Size 0.06, Length 300 Feet, Working Load 125 Pounds, 16 Gauge Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Gauge No. 16

Specifications

Material

Steel

Color

Black

Classifications

Brand Name

Iberville

Dimensions

Size

0.06

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here