text.skipToContent text.skipToNavigation

Catalog No. : CI8922

Description:  NO M-12 SCREW HOOKS

UPC: 622538680884

Hook, Screw, Trade Size #M-12, Working Load 115 Pounds, Zinc Plated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Screw hooks

Specifications

Working Load Limit

115 pounds

Material

Steel

Classifications

Brand Name

Iberville

Dimensions

Opening Size

M12

ETIM EC000092 Screw hook

Material

Steel

Plastic sheathed

N

Documents/Support Tools

Sales Drawing

Click here