text.skipToContent text.skipToNavigation

Catalog No. : CI8920

Description:  NO M-10 SCREW HOOKS

UPC: 622538680846

Hook, Screw, Trade Size #M-10, Working Load 90 Pounds, Zinc Plated Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Screw hooks

Specifications

Working Load Limit

90 pounds

Material

Steel

Classifications

Brand Name

Iberville

Dimensions

Opening Size

M10

ETIM EC000092 Screw hook

Material

Steel

Plastic sheathed

N

Documents/Support Tools

Sales Drawing

Click here