Catalog No. : CI8905
Description: S HOOKS
UPC: 622538680761
Hook, S Shape, Trade Size #105, Working Load 73 Pounds, Zinc Plated Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Inner pack of 100 |
Specifications
|
Material |
Zinc Plated Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
#105 |
ETIM Classification
ETIM
EC000468 S-Hook
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |