Catalog No. : CI8904
Description: NO 3 LION CHAIN
UPC: 622538680730
Chain, Lion, Trade Size #3, Working Load 90 Pounds, Zinc Plated Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Inner pack of 100 |
Specifications
|
Material |
Zinc Plated Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
#3 |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
ETIM Classification
ETIM
EC000050 Chain
|
Model |
Link chain |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |