Catalog No. : CI8903
Description: NO 2 LION CHAIN
UPC: 622538680709
Chain, Lion, Trade Size #2, Working Load 115 Pounds, Zinc Plated Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Special Features |
Inner pack of 100 |
Specifications
Material |
Zinc Plated Steel |
Color |
Silver |
Classifications
Brand Name |
Iberville |
Dimensions
Size |
#2 |
ETIM Classification
ETIM
EC000050 Chain
Model |
Link chain |
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
Sales Drawing |