text.skipToContent text.skipToNavigation

Catalog No. : CI854-SID

Description:  AC90 CONN 3/8 DBL SNAP

UPC: 708917416579

Double snap 3/8 inch fitting for armored cable or flexible metal conduit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Type

Armored Cable and Flexible Metal Conduit

Special Features

Double Snap

Application

AC90 (BX): 14/2, 10/2 FMC: 3/8

Specifications

Material

Zinc Alloy

Classifications

Brand Name

Iberville

Standard

cULus 6B55

Dimensions

Size

3/8 inch

Documents/Support Tools

Sales Drawing

Click here

Click here