Catalog No. : CI853-SID
Description: CUT-IN AC90 CONN 3/8 DBL SNAP
UPC: 708917416616
Cut-in, Double snap 3/8 inch fitting for armored cable or flexible metal conduit.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
|
Type |
Armored Cable and Flexible Metal Conduit |
|
Special Features |
Double Snap |
|
Application |
AC90 (BX): 14-2, 10-3 FMC: 3/8 |
Specifications
|
Material |
Zinc Alloy |
Classifications
|
Brand Name |
Iberville |
|
Standard |
cULus 6B55 |
Dimensions
|
Size |
3/8 inch |
Documents/Support Tools
|
Sales Drawing |