Catalog No. : CI804-SI
Description: NMD90 2 SCREW SDL CONN 3/8 SNAP
UPC: 708917416623
Two Screw, Single Snap, 3/8 inch fitting for non-metallic cable.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
|
Type |
Nonmetallic Sheathed Cable |
|
Special Features |
Single Snap |
|
Application |
NMD90: 14/2–10/2; 14/3–10/3; 2 cables: 14/2–10/2; 14/3–12/3; 3 cables: 14/2 |
Specifications
|
Material |
Zinc Alloy |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CULUS 6B55 |
Dimensions
|
Size |
3/8 inch |
Documents/Support Tools
|
Sales Drawing |