n° de catalogue : CI731-SI
Description: AC90 CONN 1 SCREW SDL 3/4 SNAP
UPC: 708917416692
One screw, Single Snap, 3/8 inch fitting for armored cable or flexible metal conduit.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
Descriptors
|
Category |
Electrical fittings |
|
Type |
Armored Cable and Flexible Metal Conduit |
|
Special Features |
Single Snap |
|
Application |
AC90 (BX): 10-3, 6-3 FMC: 3/8 , 1/2 |
Specifications
|
Material |
Steel Alloy |
Classifications
|
Brand Name |
Iberville |
|
Standard |
cULus 6B55 |
Dimensions
|
Size |
3/8 inch |
Documents/outils d'aide
|
Dessin de vente |