text.skipToContent text.skipToNavigation

Catalog No. : CI7300-SI

Description:  AC90 CONN DPLX 1 SCREW SDL 1/2 SNAP

UPC: 708917416708

One screw, Single Snap, 1/2 inch fitting for 2 armored cables or 2 flexible metal conduits.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Type

Armored Cable and Flexible Metal Conduit

Special Features

Single Snap

Application

AC90 (BX): 14-2, 10-3 FMC: 3/8

Specifications

Material

Steel Alloy

Classifications

Brand Name

Iberville

Standard

cULus 6B55

Dimensions

Size

3/8 inch

Documents/Support Tools

Sales Drawing

Click here

Click here