Catalog No. : CI730-SI
Description: AC90 CONN 1 SCREW SDL 1/2 SNAP
UPC: 708917416685
One screw, Single Snap, 1/2 inch fitting for armored cable or flexible metal conduit.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Type |
Armored Cable and Flexible Metal Conduit |
Special Features |
Single Snap |
Application |
AC90 (BX): 14-2, 10-3 FMC: 3/8 |
Specifications
Material |
Steel Alloy |
Classifications
Brand Name |
Iberville |
Standard |
cULus 6B55 |
Dimensions
Size |
1/2 inch |
Documents/Support Tools
Sales Drawing |