Catalog No. : CI71
Description: ONE SCR FTG 1/2IN ZINC ALLOY
UPC: 622538702715
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
NMD90 (loomex) 10/2, 6/2, 12/3, 6/3 - AC90 (BX) 14/2,8/2,14/3, 8/3, 14/4, 8/4 - ACG90 (BX) 14/2, 10/2, 14/3, 10/3, 14/4, 10/4, FMC 5/16, 3/8 in., 1/2 in. trade size |
Specifications
|
Material |
Zinc alloy |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441202 | N/A | 2472776_2012-05-24 | N/A |
| CSA | AP58382 | 908501 | N/A | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |
Documents/Support Tools
|
Sales Drawing |